
Brand: Killark
Catalog ID: 2FST
Cast metallic covers with electrostatically applied powder coating.
Application
For standard and hostile locations.
Catalog Number
2FST
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Device Box Cover With Gasket
UPC
783936190488
Dimensions
11 in x 7 in x 3.75 in
Gross Weight with Packaging
0.65
Height
3.75 in
Length
11 in
Width
7 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5