HUBBELL CANADA
Image of 2FTAC 2FTAC - FS/FD Series Fittings, Device Box Covers, Two Gang with Coating, Toggle Switch and Duplex Receptacle

2FTAC - FS/FD Series Fittings, Device Box Covers, Two Gang with Coating, Toggle Switch and Duplex Receptacle

Brand: Killark

Catalog ID: 2FTAC

FS/FD Series Fittings- Device Box Covers- Two Gang with Coating- Toggle Switch and Duplex Receptacle

Stamped metallic covers with electrostatically applied powder coating. Gaskets to be ordered separately.

General

Application

For standard and hostile locations.

Catalog Number

2FTAC

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Device Box Cover

UPC

783936048505

Dimensions

Gross Weight with Packaging

0.5

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5