
Brand: Killark
Catalog ID: 2FTC
Stamped metallic covers with electrostatically applied powder coating. Gaskets to be ordered separately.
Application
For standard and hostile locations.
Catalog Number
2FTC
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Device Box Cover
UPC
783936048413
Dimensions
4.75 in x 4.75 in x 0.2 in
Gross Weight with Packaging
0.11
Height
0.2 in
Length
4.75 in
Width
4.75 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5