HUBBELL CANADA
Image of 2054 #2TS 1 in Rigid/EMT Conduit Hanger

#2TS 1 in Rigid/EMT Conduit Hanger

Brand: Raco

Catalog ID: 2054

#2TS 1 in Rigid/EMT Conduit Hanger

  • Furnished with nut and bolt to speed installation
  • Pregalvanized finish provides corrosion protection
  • Additional sizes available

General

Application

For use in wet or dry locations to support runs of rigid/IMC and EMT conduit from ceilings and walls

Catalog Number

2054

Hanger Size

2

Material

Steel

UPC

050169020548

Dimensions

Dimensions

2.438 in x 0.875 in x 1.203 in

EMT Size

1 in

Hanger Size

2

Height

1.203 in

Length

2.438 in

Rigid/IMC Size

1 in

Trade Size

2

Weight

0.119 lb

Width

0.875 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

10000