HUBBELL CANADA
Image of PT2X2BRS 2x2 Flush Duplex Series, Complete Unit, Brass Finish

2x2 Flush Duplex Series, Complete Unit, Brass Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT2X2BRS

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, 2x2 Flush Duplex Series, Complete Unit, Brass Finish

  • Complete 3" Fire-Rated Poke-Through
  • Prewired 20A Duplex Receptacle
  • (2) Installed Cat 6 Hubbell Xcelerator Jacks
  • Non-metallic Cover with Brushed Brass Flange
  • Includes Junction Box

General

Application - For Use On

Carpet

Catalog Number

PT2X2BRS

Color

EU RoHS Indicator

No

Finish Type

Item Type

Knockouts

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) Prewired 20A Duplex Receptacle; (2) Installed Cat 6 Jacks

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Flush thermoplastic cover with painted aluminum flange
  • Floor thickness - 2 1/4 to 7 in. (57.2 to 177.8)
  • Mounting - 3 in. (76.2) cored concrete diameter through hole

Style

FRPT - Complete Kits

UPC

783585531885

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Knockouts

Number Of Outlets

(1) Prewired 20A Duplex Receptacle; (2) Installed Cat 6 Jacks

Logistics

Carton Quantity

1

Pallet Quantity

55