HUBBELL CANADA
Image of PT2X2CBL 2x2 Flush Duplex Series, Replacement Cover, Black

2x2 Flush Duplex Series, Replacement Cover, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT2X2CBL

Fire-Rated Poke-Through 2x2 Flush Duplex Series, Replacement Cover

  • PT2X2 Series Replacement Cover
  • Includes 2-Installed Cat 6 Hubbell Xcelerator Jacks
  • Includes Mounting Hardware

General

Catalog Number

PT2X2CBL

Color

EU RoHS Indicator

No

Finish Type

Item Type

Knockouts

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

(2) Installed Cat 6 Jacks, Duplex Receptacle Not Included

Style

FRPT - Complete Kits

UPC

783585531977

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Knockouts

Number Of Outlets

(2) Installed Cat 6 Jacks, Duplex Receptacle Not Included

Logistics

Carton Quantity

10