HUBBELL CANADA
3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps
Image of 112 3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps
Image of 112 3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps
Image of 112 3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps
Image of 112 3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps
Image of 112 3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps

3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps

Brand: Raco

Catalog ID: 112

3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps

  • Drawn steel construction
  • 3-1/2 in. x 1-1/2 in. deep
  • L clamps provided for non-metallic sheathed cable (NMSC)
  • Supplied with three 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 11.8 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

112

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

Knockouts

1/2 in

Material

Steel

Product Family

Octagon Boxes & Extension Rings

Product Type

Steel Boxes and Covers

Size

3.5 in

Type

Box

UPC

050169001127

Wiring System

  • Nonmetallic Sheathed Cable
  • Nonmetallic Sheathed Cable

Dimensions

Actual Depth

1.563 in

Cubic Capacity

11.8 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

3.5 in

Raised Ground

No

Size

3.5 in

Weight

0.459 lb

Width

3.5 in

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3150