HUBBELL CANADA
Image of 1414 3-1/2 in. Rigid/IMC Bushing, Insulated

3-1/2 in. Rigid/IMC Bushing, Insulated

Brand: Raco

Catalog ID: 1414

3-1/2 in. Rigid/IMC Bushing, Insulated

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at raceway entrance. May also be used on the threaded box end of a conduit connector to smooth the wire entrance. Made from high-impact polypropylene.

  • Insuliner rated for 105° C
  • Raised outside edges allow easy tightening by hand or tool
  • UL Listed
  • Available in trade sizes of 1/2 in. through 6 in.
Conduit

General

Catalog Number

1414

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Insulation Type

Insulated

Material

Polypropylene

UPC

050169014141

Dimensions

Dimensions

0.68 in x 4.41 in x 4.41 in

Height

4.41 in

Length

0.68 in

Trade Size

3-1/2 in

Weight

0.112 lb

Width

4.41 in

Certifications And Compliance

Certified Listed

  • UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

2400