HUBBELL CANADA
Image of 1834 3-1/2 in. Rigid/IMC Compression Coupling

3-1/2 in. Rigid/IMC Compression Coupling

Brand: Raco

Catalog ID: 1834

3-1/2 in. Rigid/IMC Compression Coupling

Couple two ends of unthreaded rigid/IMC conduit with RACO® compression couplings. Provide concrete-tight connections.

  • Malleable iron construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Hex compression nuts assure easy wrench installation
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

1834

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Steel/Malleable Iron

UPC

050169018347

Dimensions

Dimensions

6 in x 5.203 in x 5.203 in

Height

5.203 in

Length

6 in

Trade Size

3-1/2 in

Weight

4.15 lb

Width

5.203 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

336