HUBBELL CANADA
Image of 1714 3-1/2 in. Rigid/IMC Hub

3-1/2 in. Rigid/IMC Hub

Brand: Raco

Catalog ID: 1714

3-1/2 in. Rigid/IMC Hub

Connect and bond rigid/IMC conduit to a threadless opening in a box or enclosure. Can be used in wet or dry locations. All threaded hubs has an insulated throat.

  • Rugged metallic construction ensures mechanical protection
  • Insulated throat protects wires and reduces pulling effort
  • O-ring secures he assembly and provides a raintight seal.
  • UL Listed, CSA
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

1714

Conduit Type

Rigid/IMC

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Hubs

Insulation Type

Insulated

Material

Die Cast Zinc

UPC

050169017142

Dimensions

Dimensions

2.57 in x 4.941 in x 4.941 in

Height

4.941 in

Length

2.57 in

Trade Size

3-1/2 in

Weight

3 lb

Width

4.941 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

2

Minimum Pack Quantity

2

Pallet Quantity

800