HUBBELL CANADA
Image of 292 3-1/2 in. Round Ceiling Pan, Drawn, 1/2 in. Deep, One 1/2 in. KO and NMSC Clamps

3-1/2 in. Round Ceiling Pan, Drawn, 1/2 in. Deep, One 1/2 in. KO and NMSC Clamps

OR

Brand: Raco

Catalog ID: 292

3-1/2 in. Round Ceiling Pan, Drawn, 1/2 in. Deep, One 1/2 in. KO and NMSC Clamps

  • Rated for 50 lb. fixture support
  • Combination screw heads provide for faster installation
  • L clamps provided for Nonmetallic Sheathed Cable (NMSC)
  • Supplied with 1/2 in. knockout
  • 6.0 cu. in. capacity
  • Do not use to support ceiling fans

General

Catalog Number

292

Ceiling Fan Rated

No

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

Material

Steel

Size

3.5 in

Type

Ceiling Pan

UPC

050169902929

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

0.563 in

Cubic Capacity

4 cu.in

Depth

0.5 in

Fixture Lbs.

50 lb

Height

3.375 in

Raised Ground

No

Size

3.5 in

Weight

0.296 lb

Width

3.375 in

Certifications And Compliance

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,324,360; Mexico 166,125.

EU RoHS Indicator

Contact Manufacturer

Configuration

Knockouts

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

7200