
Brand: Raco
Catalog ID: 287
Catalog Number
287
Ceiling Fan Rated
No
Color
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Knockouts
Material
Steel
Size
3.5 in
Type
Ceiling Pan
UPC
050169002872
Wiring System
Nonmetallic Sheathed Cable
Actual Depth
0.75 in
Cubic Capacity
5 cu.in
Depth
0.75 in
Fixture Lbs.
50 lb
Height
3.375 in
Raised Ground
No
Size
3.5 in
Weight
0.34 lb
Width
3.375 in
Power Distribution Features
Fire Rated
Certified Listed
UL Listed
Description SPEC - Certification
Canada 1,324,360; Mexico 166,125.
EU RoHS Indicator
Contact Manufacturer
Knockouts
Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
6300