
Brand: Raco
Catalog ID: 880
Catalog Number
880
Color
EU RoHS Indicator
Contact Manufacturer
Material
880
Number of Gang(s)
1-Gang
Paintable/Stainable
No
Type
Blank Cover
UPC
050169008805
Dimensions
0.063 in x 1.563 in x 3.75 in
Height
3.75 in
Length
0.063 in
Weight
0.118 lb
Width
1.563 in
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
1-Gang
Carton Quantity
50
Pallet Quantity
14700