
Brand: Hubbell Premise Wiring
Catalog ID: SF35SJEI
Standard Product
Application
Snap-Fit 3.5mm Audio Jack
Catalog Number
SF35SJEI
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
3.5mm to Solder
Temperature Rating
Per TIA
Type
Stereo Jack
UPC
662620849447
Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Temperature Rating
Per TIA
Carton Quantity
25