HUBBELL CANADA
3 Gang Box

3-Gang Box, Welded, Steel, 2-1/2 inch Deep

Brand: Raco

Catalog ID: 942

3-Gang Box, Welded, 2-1/2 in. Deep, Six 3/4 & 1 in. Concentric KOs, Six 1/2 in. KOs, and Twelve 3/4 in. KOs

Experience the efficiency and durability of RACO® 3-Gang Box, designed to streamline electrical installations and reduce costs. These robust, welded steel boxes eliminate the need to gang multiple boxes, saving valuable time when multiple wiring devices need to be centrally located. With a spacious 2-1/2 in. depth, these boxes offer ample room for a variety of wiring configurations. They feature versatile knockouts, including six 3/4 & 1 in. concentric KOs, six 1/2 in. KOs, and twelve additional 3/4 in. KOs, accommodating a wide range of wiring methods.

  • Versatile knockout configuration
  • Accessible bottom knockouts at either end of box
  • Accepts both flat and 3/4" raised device covers
  • Designed to work seamlessly with low voltage partitions #974 or #949
  • Spacious 90.0 cu. in. capacity
  • Ideal for finish wall applications

Ideal for both commercial and residential projects, RACO® 3-Gang Boxes ensure a reliable and secure installation, making them the superior choice for professional electricians seeking quality and efficiency.

General

Bracket Type

No Bracket

Catalog Number

942

Color

EU RoHS Indicator

Yes

Knockouts

Material

Steel

Number of Gang(s)

3-Gang

Type

Box

UPC

050169009420

Wiring System

Conduit

Dimensions

Cubic Capacity

90 cu.in

Depth

2.5 in

Height

4.5 in

Weight

1.975 lb

Width

8.625 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Configuration

Bracket Type

No Bracket

Knockouts

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

5

Pallet Quantity

440