HUBBELL CANADA
Image of SB3085 3-Gang Carpet Flange, Rectangular, 6.00" X 11.43", Brushed Brass
Image of SB3085 3-Gang Carpet Flange, Rectangular, 6.00" X 11.43", Brushed Brass
Image of SB3085 3-Gang Carpet Flange, Rectangular, 6.00" X 11.43", Brushed Brass
Image of SB3085 3-Gang Carpet Flange, Rectangular, 6.00" X 11.43", Brushed Brass

3-Gang Carpet Flange, Rectangular, 6.00" X 11.43", Brushed Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SB3085

Flush Concrete Floor Box Series, 3-Gang Carpet Flange, Rectangular, 6.00" X 11.43", Brushed Brass

  • Durable construction
  • Meets ADA standards for accessible design
  • Provides consistent look and maximum functionality

Product details

General

Application

In-Floor Delivery Systems

Application - For Use On

Carpet

Catalog Number

SB3085

Color

Construction

Machined

EU RoHS Indicator

No

Finish Type

Brass

Item Type

Rectangular Carpet Flange

Material - Mounting Hardware

Screw Mounting

Mounting Method

Mechanical Mount

Series

  • Flush Rectangular - PFB Series
  • Flush Rectangular - B24 Series

Size

1-Gang;2-Gang;3-Gang

Specifications

  • Dimensions - 6.00" x 11.34"
  • Material - Brass
  • Size - 3-Gang

Type

Rectangular Carpet Flange

Type of Use

Carpet

UPC

783585829968

Dimensions

Dimensions

11.34 in x 6 in x 0.47 in

Display Size

3-Gang

Height

0.47 in

Length

11.34 in

Width

6 in

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

10

Pallet Quantity

900