
Brand: Raco
Catalog ID: 793
Catalog Number
793
Color
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Material
793
Number of Gang(s)
3-Gang
Paintable/Stainable
Yes
Type
Mud Ring
UPC
050169007938
Cubic Capacity
12.7 cu.in
Dimensions
0.75 in x 5.88 in x 4.06 in
Height
4.06 in
Length
0.75 in
Weight
0.25 lb
Width
5.88 in
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
3-Gang
Carton Quantity
10
Minimum Pack Quantity
10
Packaging Type
No Packaging
Pallet Quantity
2700