Brand: Hubbell Wiring Device-Kellems
Catalog ID: B2483
Semi Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs
Application
Application - For Use On
Wood
Catalog Number
B2483
Color
Construction
Fabricated
EU RoHS Indicator
No
Item Type
3A
Knockouts
3) 1/2"-1", 3)1/2"- 1 1/4"
Material
Galvanized Stamped Steel
Mounting Method
Cast Into Concrete
Number of Gang(s)
3-Gang
Series
Flush Rectangular - B24 Series
Specifications
Type
UPC
783585104294
UPC 14 Digit GTIN
007818103886622
Dimension - L Length Overall mm
0 mm
Dimension - Thread Size
-
Dimension - Width mm
0 mm
Dimensions
4.5 in x 9.64 in x 3.13 in
Height
3.13 in
Length
4.5 in
Width
9.64 in
Cable Entry
From Top
Conductor - Copper Solid Size Range
N/A
Conductor - Copper Str Size
1 AWG
Conductor - Copper Str Size Range
1 AWG
Conductor - Rigid Pipe Size
4 in;5 in;6 in
Conductor - Rigid Pipe Size Range
4 in-6 in
Certification - ETL
No
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Carton Quantity
1
Pallet Quantity
189