HUBBELL CANADA
Image of 2142 3 in. EMT Set-Screw Connector, Uninsulated

3 in. EMT Set-Screw Connector, Uninsulated

Brand: Raco

Catalog ID: 2142

3 in. EMT Set-Screw Connector, Uninsulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
  • 2 set-screw
Conduit

General

Catalog Number

2142

Conduit Type

EMT

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Item Type

Material

Steel

UPC

050169021422

Dimensions

Dimensions

3.125 in x 4.375 in x 4.55 in

Height

4.55 in

Length

3.125 in

Trade Size

3 in

Weight

1.55 lb

Width

4.375 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1

Pallet Quantity

648