HUBBELL CANADA
Image of 1412USP 3 in. Universal Conduit Split Insulating Bushing

3 in. Universal Conduit Split Insulating Bushing

Brand: Raco

Catalog ID: 1412USP

3 in. Universal Conduit Split Insulating Bushing

  • Code-saver
  • Innovative locking mechanism and hinge
  • One-piece design: no need to fumble with extra pieces
  • Easy, quick installation
  • Low profile design
  • No more damaged bushings during wire pulling
  • Rated to 105° C

General

Application

Don't sweat it, just split it! RACO's Universal Split Bushing can be installed after wires and cables are pulled. Install on fittings, threaded or unthreaded Rigid/IMC, or EMT conduit. The innovative design lends a quick and easy installation, especially where space is limited.

Catalog Number

1412USP

Material

Polypropylene

UPC

050169814123

Dimensions

Dimensions

1.063 in x 3.813 in x 3.625 in

Height

3.625 in

Length

1.063 in

Trade Size

3 in

Weight

0.039 lb

Width

3.813 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

3500