HUBBELL CANADA
Image of 501 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Eight 1/2 in. KO's

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Eight 1/2 in. KO's

Brand: Raco

Catalog ID: 501

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Eight 1/2 in. KO's

  • 3 in. x 2 in., 2-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with eight 1/2 in. knockouts
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

501

Color

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Gangable

Knockouts

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

  • Switch Box
  • Box

UPC

050169905012

Wiring System

Conduit

Dimensions

Cubic Capacity

12.5 cu.in

Depth

2.5 in

Height

3.375 in

Weight

0.529 lb

Width

2 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Gangable

Knockouts

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

3900