HUBBELL CANADA
Image of 567 3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, Plaster Ears

3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, Plaster Ears

Brand: Raco

Catalog ID: 567

3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, Plaster Ears

  • 3 in. x 2 in., 2-3/4 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • Cable clamps suitable for use with nonmetallic sheathed cable
  • Supplied with seven 1/2 in. knockouts
  • Plaster ears allow a box to be used in "old work" applications
  • 14.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

567

Color

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Gangable

Knockouts

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169005675

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

3.086 in

Cubic Capacity

14 cu.in

Depth

2.75 in

Height

4.197 in

Weight

0.609 lb

Width

2.156 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Gangable

Knockouts

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2250