HUBBELL CANADA
Image of 445 3 in. x 2 in. Switch Box, Gangable, 2 in. Deep, One 1/2 in. KO & NMSC Clamps, Plaster Ears

3 in. x 2 in. Switch Box, Gangable, 2 in. Deep, One 1/2 in. KO & NMSC Clamps, Plaster Ears

Brand: Raco

Catalog ID: 445

3 in. x 2 in. Switch Box, Gangable, 2 in. Deep, One 1/2 in. KO & NMSC Clamps, Plaster Ears

  • 3 in. x 2 in., 2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • L clamps provided for non-metallic sheathed cable (NMSC)
  • Supplied with one 1/2 in. knockout
  • Plaster ears allow a box to be used in "old work" applications
  • 10 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

445

Color

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Gangable

Knockouts

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169004456

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity

10.3 cu.in

Depth

2 in

Height

4.219 in

Weight

0.513 lb

Width

2 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Gangable

Knockouts

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

4000