HUBBELL CANADA
Image of 8590 3 in. x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Nine 1/2 in. KO's, Plaster Ears
Image of 8590 3 in. x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Nine 1/2 in. KO's, Plaster Ears
play
360 View
Image of 8590 3 in. x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Nine 1/2 in. KO's, Plaster Ears
+2
Image of 8590 3 in. x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Nine 1/2 in. KO's, Plaster Ears

3 in. x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Nine 1/2 in. KO's, Plaster Ears

OR

Brand: Raco

Catalog ID: 8590

3 in. x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Nine 1/2 in. KO's, Plaster Ears

  • 3 in. x 2 in., 3-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with nine 1/2 in. knockouts
  • Plaster ears allow a box to be used in "old work" applications
  • 18 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

8590

Color

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169005903

Wiring System

Conduit

Dimensions

Cubic Capacity

18 cu.in

Depth

3.5 in

Height

4.219 in

Weight

0.736 lb

Width

2 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2100

Media

360 View