HUBBELL CANADA
Image of 600 3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps, Plaster Ears

3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps, Plaster Ears

Brand: Raco

Catalog ID: 600

3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps, Plaster Ears

  • 3 in. x 2 in., 3-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • Plaster ears allow a box to be used in "old work" applications
  • Cable clamps suitable for use with steel and alum armored cable, MCI cable, MCI-A cable, and flexible conduit
  • Supplied with seven 1/2 in. knockouts
  • 18.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

600

Color

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Gangable

Knockouts

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169006009

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Cubic Capacity

18 cu.in

Depth

3.5 in

Height

4.219 in

Weight

0.796 lb

Width

2 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Gangable

Knockouts

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2000