HUBBELL CANADA
Image of PT7XC 3" Through Floor Fitting Only

3" Through Floor Fitting Only

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT7XC

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Pedestal Series, 3" Through Floor Fitting Only

3" Through Floor Fitting Only

Standard Product

General

Application

Through Floor Fitting

Catalog Number

PT7XC

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

N/A

Specifications

  • Conduit Tube - 1/2 in. EMT power tube
  • Floor Thickness - 2 1/4 to 7 in. (57.2 to 177.8)
  • Mounting - 3 in. (76.2) diameter hole
  • Service Pedestal Options - FR480 and FR680 Series

Style

Through-Floor Fittings

UPC

783585204475

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • Fire Resistance - R8429
  • Outlet Box- E31999

Logistics

Carton Quantity

1

Pallet Quantity

84