HUBBELL CANADA
Image of 31FWBOX 31FWBOX, 5/16" Flat Washer, Silicon Bronze

31FWBOX, 5/16" Flat Washer, Silicon Bronze

Brand: Burndy

Catalog ID: 31FWBOX

5/16 Silicon Bronze Flat Washer.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

31FWBOX

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810012512

Dimensions

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.312

Dimension - Inside Diameter inch

0.359

Dimension - Outside Diameter inch

0.703

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50