HUBBELL CANADA
Image of 31NWBOX 31NWBOX, 5/16" Internal Tooth Washer, Silicon Bronze

31NWBOX, 5/16" Internal Tooth Washer, Silicon Bronze

Brand: Burndy

Catalog ID: 31NWBOX

5/16 Silicon Bronze Internal Tooth Washer.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

31NWBOX

Material

SILICON BRONZE

UPC

781810012635

Dimensions

Dimension - Bolt Size fraction

5/16

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

48000