HUBBELL CANADA
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

31X50HEBBOX, 5/16" x 1/2" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 31X50HEBBOX

Silicon Bronze Hexagonal Head Bolt, 1/2 IN L, 5/16 IN-18 Thread Size.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

31X50HEBBOX

Installation Torque Recommended in-lb

180 LBS/in

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810011348

UPC 14 Digit GTIN

00781810011348

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125 in

Dimension - Thread Size

5/16-18

Dimension - Threads per inch

18

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

180 LBS/in

Logistics

Carton Quantity

50

Pallet Quantity

48000