HUBBELL CANADA
Image of 330P6W 330P6W
Discontinued

330P6W

Brand: Bryant

Catalog ID: 330P6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 30A 250V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

330P6W

Color

Blue

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Type

Plugs

UPC

781786250444

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Phase

Single Phase

Voltage Rating

250 VAC

Wattage

7500

Conductor Related

Number Of Wires

3-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable

Number Of Poles

2-Pole