HUBBELL CANADA
Image of 1663 3/4 in. Chase Nipple, Uninsulated

3/4 in. Chase Nipple, Uninsulated

Brand: Raco

Catalog ID: 1663

3/4 in. Chase Nipple, Uninsulated

  • Rugged metallic construction
  • Additional sizes available

General

Catalog Number

1663

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Nipples

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169016633

Dimensions

Dimensions

0.719 in x 1.188 in x 1.188 in

Height

1.188 in

Length

0.719 in

Trade Size

3/4 in

Weight

0.033 lb

Width

1.188 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

500

Pallet Quantity

20000