HUBBELL CANADA
Image of 2833 3/4 in. EMT Compression Connector, Insulated

3/4 in. EMT Compression Connector, Insulated

Brand: Raco

Catalog ID: 2833

3/4 in. EMT Compression Connector, Insulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Insulated
  • Oversized hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2833

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Die Cast Zinc

UPC

050169028339

Dimensions

Dimensions

1.375 in x 1.094 in x 1.094 in

Height

1.094 in

Length

1.375 in

Trade Size

3/4 in

Weight

0.124 lb

Width

1.094 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

250

Minimum Pack Quantity

25

Pallet Quantity

12000