HUBBELL CANADA
3/4 in. EMT Raintight Compression Connector, Uninsulated, CCSRT075
Image not found
Image not found

3/4 in. EMT Raintight Compression Connector, Uninsulated, CCSRT075

Brand: TradeSelect

Catalog ID: CCSRT075

In wet locations, bond EMT conduit to a box or enclosure use tradeSELECT™ Raintight compression connectors. Offered in two styles, insulated or noninsulated. Designed to comply with current Raintight test requirements and with CEC rule 12-1413.

  • Steel construction provides mechanical protection
  • Zinc electroplated for added corrosion protection
  • Non-insulated
  • Marked with "Wet Location" for easy inspection
  • cUL
  • Available in trade sizes from 1/2 in. to 4 in.
  • Knockout seal installed.

General

Catalog Number

CCSRT075

UPC

626463044285

Dimensions

Dimensions

1.252 in x 1.398 in x 1.909 in

Height

1.909 in

Length

1.252 in

Weight

0.18 lb

Width

1.398 in

Certifications And Compliance

Certification - cULus

cUL Listed

Certified Listed

cUL Listed

Logistics

Carton Quantity

125

Minimum Pack Quantity

25

Pallet Quantity

10000