
Brand: TradeSelect
Catalog ID: CKSRT075
In wet locations, couple two ends of conduit with RACO® compression couplings. Designed to comply with current Raintight test requirements (2008 NEC 358.42 and 314.15.) For easy inspection, "Wet Location" is marked on all fittings.
Catalog Number
CKSRT075
UPC
626463044469
Dimensions
1.252 in x 1.398 in x 2.717 in
Height
2.717 in
Length
1.252 in
Weight
0.22 lb
Width
1.398 in
Certification - cULus
cUL Listed
Certified Listed
cUL Listed
Industry Standard(s)
UL 514B
Carton Quantity
125
Minimum Pack Quantity
25
Pallet Quantity
7500