HUBBELL CANADA
Image of 2923RT 3/4 in. EMT Raintight Compression Coupling

3/4 in. EMT Raintight Compression Coupling

Brand: Raco

Catalog ID: 2923RT

3/4 in. EMT Raintight Compression Coupling

In wet locations, couple two ends of conduit with RACO® compression couplings. Designed to comply with current Raintight test requirements (2008 NEC 358.42 and 314.15.) For easy inspection, "Wet Location" is marked on all fittings.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Marked with "Wet Location" for easy inspection
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2923RT

Conduit Type

EMT

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Steel

UPC

050169292396

Dimensions

Dimensions

2.306 in x 1.255 in x 1.35 in

Height

1.35 in

Length

2.306 in

Trade Size

3/4 in

Weight

0.187 lb

Width

1.255 in

Certifications And Compliance

Certified Listed

cULus Listed

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

125

Minimum Pack Quantity

25

Pallet Quantity

7500