HUBBELL CANADA
Image of 2623 3/4 in. EMT Set-Screw Coupling

3/4 in. EMT Set-Screw Coupling

Brand: Raco

Catalog ID: 2623

3/4 in. EMT Set-Screw Coupling

Used in dry locations, couple two ends of conduit with RACO® set-screw couplings. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2623

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169026236

Dimensions

Dimensions

1.88 in x 1.14 in x 1.24 in

Height

1.24 in

Length

1.88 in

Trade Size

3/4 in

Weight

0.109 lb

Width

1.14 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

250

Minimum Pack Quantity

25

Pallet Quantity

12000