HUBBELL CANADA
Image of 2283 3/4 in. Flex Screw-In Connector

3/4 in. Flex Screw-In Connector

OR

Brand: Raco

Catalog ID: 2283

3/4 in. Flex Screw-In Connector

  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available

General

Catalog Number

2283

Conduit Type

Flexible Metal Conduit

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169022832

Dimensions

Dimensions

1.625 in x 1.125 in x 1.125 in

Height

1.125 in

Length

1.625 in

Trade Size

3/4 in

Weight

0.093 lb

Width

1.125 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

250

Minimum Pack Quantity

25

Pallet Quantity

10000