HUBBELL CANADA
Image of 1483 3/4 in. Flex to 3/4 in. EMT Screw-In/Compression Coupling

3/4 in. Flex to 3/4 in. EMT Screw-In/Compression Coupling

Brand: Raco

Catalog ID: 1483

3/4 in. Flex to 3/4 in. EMT Screw-In/Compression Coupling

  • Rugged metallic construction ensures mechanical protection
  • Additional sizes available
Conduit

General

Catalog Number

1483

Color

Metallic

Conduit Type

Flexible Metal Conduit

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169014837

Dimensions

Dimensions

1.797 in x 1.219 in x 1.219 in

Height

1.219 in

Length

1.797 in

Trade Size

3/4 in EMT to 3/4 in Flex

Weight

0.11 lb

Width

1.219 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

250

Minimum Pack Quantity

25

Pallet Quantity

10000