
Brand: Raco
Catalog ID: 4704-6

Catalog Number
4704-6
Color
Color Code
Pink
Conduit Type
Liquidtight
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Nylon
UPC
050169470466
Dimensions
2.438 in x 1.844 in x 1.844 in
Form Size
4 in
Height
1.844 in
Length
2.438 in
Trade Size
1 in
Weight
0.144 lb
Width
1.844 in
Cable Range
1.000 - 1.125 in
Certified Listed
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
3040