

Brand: Raco
Catalog ID: 4704-5

Catalog Number
4704-5
Color
Color Code
Gray
Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
Fitting Type
Connectors
Material
Nylon
Product Family
Liquidtight
Product Type
Commercial Fittings
UPC
050169470459
Dimensions
2.438 in x 1.844 in x 1.844 in
Form Size
4 in
Height
1.844 in
Length
2.438 in
Trade Size
1 in
Weight
0.156 lb
Width
1.844 in
Cable Range
.875 - 1.000 in
Certified Listed
Environmental Conditions
Wet Location
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Connector Type
Strain-Relief
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
3040