
Brand: Bell
Catalog ID: 5270-0
Accessory Type
Weatherproof box/cover
Catalog Number
5270-0
Color
Construction
Metallic
EU RoHS Indicator
Yes
Material
Die Cast Zinc
Type
Closure Plugs
UPC
050169527009
Cubic Capacity
0.295829 cu.in
Depth
0.29 in
Height
1.01 in
Package Height
3 in
Package Length
0.313 in
Package Weight
0.074 lb
Package Width
3 in
Width
1.01 in
Certified Listed
EU RoHS Indicator
Yes
Carton Quantity
75
Packaging Type
Polybag
Pallet Quantity
13500
Standard Package
75