
Brand: Bell
Catalog ID: 5270-9
Catalog Number
5270-9
Color
Construction
EU RoHS Indicator
Contact Manufacturer
Material
Die Cast Zinc
Type
Closure Plugs
UPC
050169527092
Dimensions
0.313 in x 1.031 in x 1.031 in
Height
1.031 in
Length
0.313 in
Weight
0.02 lb
Width
1.031 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
1000
Minimum Pack Quantity
1000
Pallet Quantity
64000
Standard Package
1000