HUBBELL CANADA
Image of 1303 3/4 in. Rigid/IMC 1-Hole Strap

3/4 in. Rigid/IMC 1-Hole Strap

Brand: Raco

Catalog ID: 1303

3/4 in. Rigid/IMC 1-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1303

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Item Type

4D

Material

Malleable Iron

UPC

050169013038

Dimensions

Dimensions

2.219 in x 0.75 in x 1.031 in

Height

1.031 in

Length

2.219 in

Trade Size

3/4 in

Weight

0.046 lb

Width

0.75 in

Certifications And Compliance

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

32000