
Brand: Raco
Catalog ID: 2403

Catalog Number
2403
Conduit Type
Service Entrance
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Clamps
Material
Aluminum
UPC
050169024034
Dimensions
2.125 in x 2.46 in x 2.75 in
Height
2.75 in
Insulating Hole Diameter
Length
2.125 in
Trade Size
3/4 in
Weight
0.288 lb
Width
2.46 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
2940