HUBBELL CANADA
Image of 3003 3/4 in. Rigid/IMC Set-Screw Connector, Uninsulated

3/4 in. Rigid/IMC Set-Screw Connector, Uninsulated

Brand: Raco

Catalog ID: 3003

3/4 in. Rigid/IMC Set-Screw Connector, Uninsulated

In dry locations, bond unthreaded rigid/IMC conduit to a box or enclosure with RACO® set-screw connectors. Offered in two styles, insulated or noninsulated. Suitable for concrete-tight applications when taped.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • UL Listed
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

3003

Conduit Type

Rigid/IMC

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169030035

Dimensions

Dimensions

1.25 in x 1.5 in x 1.625 in

Height

1.625 in

Length

1.25 in

Trade Size

3/4 in

Weight

0.18 lb

Width

1.5 in

Certifications And Compliance

Certified Listed

  • UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000