HUBBELL CANADA
Image of 2453 3/4 in. Sealing Washer

3/4 in. Sealing Washer

Brand: Raco

Catalog ID: 2453

3/4 in. Sealing Washer

Positively seal between fitting and enclosure with RACO sealing washers.

  • 1-piece steel ring with neoprene gasket provides a raintight seal
  • Steel ring is zinc electroplated for added corrosion protection
  • 1-piece design assures proper installation
  • Available in trade sizes 1/2 in. through 2 in.
LT COND

General

Catalog Number

2453

Conduit Type

Liquidtight

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

Steel

UPC

050169024539

Dimensions

Dimensions

0.156 in x 1.344 in x 1.344 in

Height

1.344 in

Length

0.156 in

Trade Size

3/4 in

Weight

0.014 lb

Width

1.344 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

24000

Standard Package

50