HUBBELL CANADA
Image of 1365 3/4 in. to 1/2 in. Reducing Washer

3/4 in. to 1/2 in. Reducing Washer

Brand: Raco

Catalog ID: 1365

3/4 in. to 1/2 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

General

Catalog Number

1365

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

1365

UPC

050169013656

Dimensions

Dimensions

0.064 in x 1.25 in x 1.25 in

Height

1.25 in

Length

0.064 in

Trade Size

3/4 in to 1/2 in

Weight

0.009 lb

Width

1.25 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1000

Minimum Pack Quantity

200

Pallet Quantity

90000