HUBBELL CANADA
Image of 4723-8 3/4 in. Type B Liquidtight Straight Connector

3/4 in. Type B Liquidtight Straight Connector

Brand: Raco

Catalog ID: 4723-8

3/4 in. Type B Liquidtight Straight Connector

Use Type B conduit and fittings whenever flexibility is required for installation, operation, or maintenace. Used in either dry or wet locations.

  • Nylon construction provides superior corrison resistance
  • Packaged in polybag
  • UL Listed, CSA
  • Available in trade sizes 3/8 in. through 2 in.
  • Includes neoprene O-ring and nylon locknut
  • NEMA Type 4X, 12, and 13
LT COND

General

Catalog Number

4723-8

Conduit Type

Liquidtight

Connector Type

SWIVEL-LOK

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Nylon

UPC

050169472385

Dimensions

Dimensions

2.22 in x 1.53 in x 1.53 in

Height

1.53 in

Length

2.22 in

Trade Size

3/4 in

Weight

0.056 lb

Width

1.53 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Nema Rating

NEMA 4X, 12 and 13

Configuration

Connector Type

SWIVEL-LOK

Logistics

Carton Quantity

15

Minimum Pack Quantity

15

Pallet Quantity

4560