
Brand: TradeSelect
Catalog ID: 12042HV
All 347 Volt boxes have tapped holes with vertical spacing of 3.531" to accommodate 347 Volt switches, 1204 series boxes feature 2.25" spacing between gangs. Use tradeSELECT wallplates with HV suffixes, HV version of MBD and MBS series boxes feature 1.812" spacing between gangs. Use tradeSELECT wall plates with HVR suffixes
Application
347 Volt boxes are used for the installation of 347 Volt switches for commercial and industrial lighting.
Bracket Type
No Bracket
Catalog Number
12042HV
Color
Drawn or Welded
Welded
Knockouts - End
2 x 1/2in
Material
Steel
Number of Gang(s)
2-Gang
Plaster Ears
Yes
Type
Box
UPC
626463001318
Wiring System
Conduit
Actual Depth
2.5 in
Knockouts - End
2 x 1/2in
Raised Ground
Yes
Weight
1.07 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Type
No Bracket
Number of Gang(s)
2-Gang
Carton Quantity
10
Pallet Quantity
750