HUBBELL CANADA
Image of 370CG 370CG - 1" Cast Iron Form 7 Conduit Cover With Gasket

370CG - 1" Cast Iron Form 7 Conduit Cover With Gasket

Brand: Killark

Catalog ID: 370CG

1" Cast Iron Form 7 Conduit Cover With Gasket

  • Duraloy malleable gray iron
  • Tri-coat finish of electrozinc and chromate sealant with electrostatically applied Duraloy Plus powder coat paint
  • Gasketed 316 series stainless steel screws
  • Neoprene gasket

General

Catalog Number

370CG

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Type

Conduit Body Cover

UPC

783936171821

Dimensions

Hub Size

1"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20